Top

MAX77813EVKIT

Evaluation Kit for the MAX77813

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77813 Jan 21, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Accessible Test Points for EN, POK, and ILIM
  • MINIQUSB Interface Board and User-Friendly GUI for Full Control

Applications/Uses

  • AR/VR Headsets
  • Handheld Scanners, Mobile Payment Terminals, Security Cameras
  • Single-Cell Li-ion Powered Applications

Description

This evaluation kit (EV kit) provides a proven design to evaluate the MAX77813, a 2A buck-boost converter. Input voltage range is between 2.3V and 5.5V and output voltage range is from 2.6V to 5.14V. The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be adjusted through the MINIQUSB interface board. The board enables communication with Windows® - compatible software to emulate an I2C interface.

Simplified Block Diagram

MAX77813EVKIT: Board Photo MAX77813EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77813 Jan 21, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .