MAX77812EVKIT

Evaluation Kit for the MAX77812


Please check latest availability status for a specific part variant.

Description

The MAX77812 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77812. The EV kit allows for easy evaluation of each feature. It supports user-programmable phase configuration to one of five options:

  • Single output in 4 phase configuration (default)
  • Dual outputs in 3 + 1 phase configuration
  • Dual outputs in 2 + 2 phase configuration
  • Three outputs in 2 + 1 + 1 phase configuration
  • Four outputs in 1 + 1 + 1 + 1 phase configuration

A Micro-B USB cable is included in the package to serve as the USB to I2C interface for easy testing. Windows®- based software provides a user-friendly interface to exercise the features of the MAX77812. This software offers a graphical user interface (GUI) as well as a register-based interface.

MAX77812EVKIT: Board Photo MAX77812EVKIT: Board Photo Enlarge+

Key Features

  • 20A Maximum Output Current (5A per phase)
  • VIN Range: 2.5V to 5.5V
  • VOUT Range: 0.250V to 1.525V with 5mV Steps
  • ±0.5% Initial Output Accuracy with Differential Sensing
  • 5 User-selectable Phase Configurations
  • 91% Peak Efficiency (VIN = 3.8V, VOUT = 1.1V)
  • Auto (SKIP/PWM) and Forced PWM Modes
  • Enhanced Load Transient Response
  • Programmable Ramp-up/down Slew Rates
  • Programmable Startup/Shutdown Sequence
  • UVLO, Short-Circuit, and Thermal Protections
  • 2 User-programmable General-Purpose Inputs
  • 3.4MHz High Speed I2C and 30MHz SPI Interface
  • 3.408mm x 3.368mm 64-Bumps WLP Package

Tools & Models

  • MAX77812EVKIT ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX17760
    4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20430
    Four-Output Mini PMIC for Safety Applications

    • Multiple Functions for Small Size
    • High-Precision for ASIL Applications
    • Diagnostics and Redundant Circuits

    MAX18066
    High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

    • Feature Integration Shrinks Solution Size
    • High Efficiency Conserves Power
    • Safe, Reliable, Accurate Operation

    MAX18166
    High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

    • Feature Integration Shrinks Solution Size
    • High Efficiency Conserves Power
    • Safe, Reliable, Accurate Operation

    MAX77511
    10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

    • 3A/Phase Configurable Buck Regulator
    • 2.3V to 10V Input Voltage Range
    • 0.25V to 5.2V Output Voltage Range

    MAX77711
    10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

    • 3A/Phase Configurable Buck Regulator
    • 2.3V to 10V Input Voltage Range
    • 0.25V to 5.2V Output Voltage Range

    MAX15158, MAX15158A
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX15158A
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX25201
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17720
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17724
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17712
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15068
    7.5V to 60V, 200mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17633
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17634
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17635
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17537
    4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time to Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAXM17632
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17631
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17630
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation