Evaluation Kit for the MAX77756
Product Details
The MAX77756 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX77756 synchronous 500mA step-down converter. The EV kit allows for easy evaluation of the IC’s input power multiplexer and step-down converter. A dual-range (8mA and 800mA full scale) electronic load is included on the EV kit for easy buck converter load control.
Windows®-based software provides a user-friendly graphical user interface (GUI), as well as a detailed register-based interface to exercise the features of the IC.
Key Features
- Easy to Use
- Evaluates Both Fixed-Output and Adjustable- Output Versions (3.3V Version Preinstalled)
- 3V to 24V Input Voltage Range
- Demonstrates 1.5µA Quiescent Current at 12VSUP Input
- GUI Drives I2C Interface
- Emulates System Loading
- On-Board Electronic Load
- Electronic Load has Steady-State, Transient, and Random Modes
- Optional Ability to Control Electronic Load through Function Generator for Patterned Load Waveforms
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Battery-Powered Systems, Backup Battery, Uninterruptible Rails
- Home Automation, Low IQ Smart Hubs
- Notebook and Tablet Computers
- USB Type-C Power Delivery Accessories and Devices
Technical Docs
Data Sheet | Evaluation Kit for the MAX77756 | Jul 18, 2017 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy to Use
- Evaluates Both Fixed-Output and Adjustable- Output Versions (3.3V Version Preinstalled)
- 3V to 24V Input Voltage Range
- Demonstrates 1.5µA Quiescent Current at 12VSUP Input
- GUI Drives I2C Interface
- Emulates System Loading
- On-Board Electronic Load
- Electronic Load has Steady-State, Transient, and Random Modes
- Optional Ability to Control Electronic Load through Function Generator for Patterned Load Waveforms
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Battery-Powered Systems, Backup Battery, Uninterruptible Rails
- Home Automation, Low IQ Smart Hubs
- Notebook and Tablet Computers
- USB Type-C Power Delivery Accessories and Devices
Description
The MAX77756 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX77756 synchronous 500mA step-down converter. The EV kit allows for easy evaluation of the IC’s input power multiplexer and step-down converter. A dual-range (8mA and 800mA full scale) electronic load is included on the EV kit for easy buck converter load control.
Windows®-based software provides a user-friendly graphical user interface (GUI), as well as a detailed register-based interface to exercise the features of the IC.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77756 | Jul 18, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal