Top

MAX77714EVKIT

Evaluation Kit for the MAX77714 Multichannel Integrated Power-Management IC

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77714 Multichannel Integrated Power-Management IC Jun 12, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB to I2C Converter Allows for Easy Communication
  • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Electronics Load Allows for Easy Evaluation
    • GUI Allows Static/Dynamic Load Adjustment for Buck Converters and LDOs
    • MOSFET can be Driven by External Function Generator to Evaluate Transient Performance for Each Regulator
  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested

Applications/Uses

  • AR/VR Headsets
  • Automotive Aftermarket Accessories
  • Digital Cameras
  • Drones
  • Handheld Gaming Devices
  • Home Automation Hubs
  • Smartphones/Tablet PCs
  • Streaming Devices/Set-Top Boxes

Description

The MAX77714 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the highly-integrated MAX77714 PMIC. The device is a complete power-management IC (PMIC) for mobile devices using System-on-Chip (SOC) applications processors. The device includes four buck regulators, nine low-dropout linear regulators, eight GPIOs, real-time clock (RTC), backup battery charger, bidirectional reset I/O, interrupt output, and a system watchdog timer.

The EV kit also includes a MAXQ2000 microcontroller command module that provides the I2C interface to control power sequence, individual regulator output on/off, GPIOs, RTC, and setting regulator output voltage.

The MAX77714 evaluation software is provided for easy evaluation.

Simplified Block Diagram

MAX77714EVKIT: Board Photo MAX77714EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77714 Multichannel Integrated Power-Management IC Jun 12, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.