Top

MAX77711AEVKIT

Evaluation Kit for the MAX77511/MAX77711

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77511/MAX77711 Feb 23, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Easy Evaluation of All Phase Configurations
    • 0Ω Resistors Quickly Create Multiphase Configurations
    • Jumpers and Test Points for ENSEQ, GPIOs, nRSTIO, and PHCFG
    • GUI Drives I2C Interface for Optional Software Control
  • Inputs Separatable with 0Ω Resistors for Prototyping
  • USB to I2C Converter Allows Easy Communication with Windows PC
    • Windows Software GUI Controls Registers
    • Level Translator (MAX3395) Allows for Adjusting I2C Bus Voltage from 1.8V to 3.3V
  • On-Board Transient Load Emulates System Loading
    • Covers Full 12A Load Range (with 4Φ Configuration)
    • Control Using an External Function Generator

    Applications/Uses

    • 2-Cell Li+/Li-ion Equipment
    • DSLR, Mirrorless, HD Video, and Action Cameras
    • Embedded Microprocessors, FPGAs, or ASICs
    • Notebook Computers and Robots

    Description

    The MAX77511/MAX77711 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates either the MAX77511 or MAX77711 powermanagement integrated circuit (IC).

    The EV kit is a step-down voltage regulator circuit using the IC that allows for easy evaluation of each feature. The circuit is capable of 2.3V to 10V input, 3A/phase continuous load, and output voltage adjustable between 0.25V and 5.2V. The EV kit evaluates either MAX77511 or MAX77711. Both ICs are the same except MAX77711 includes a 300mA LDO.

    The EV kit supports evaluation of each converter phase (Φ) configuration:

    • 4Φ (single 12A output)
    • 3Φ + 1Φ (9A output + 3A output)
    • 2Φ + 2Φ (6A output + 6A output)
    • 2Φ + 1Φ + 1Φ (6A output + 3A output + 3A output)
    • 1Φ + 1Φ + 1Φ + 1Φ (four 3A outputs)

    Three on-board transient loads allow users to exercise the full capability of the buck regulator or LDO. Windowsbased software provides a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all the features of the IC.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX77511/MAX77711 Feb 23, 2022

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.