Top

MAX77681EVKIT

Evaluation Kit for the MAX77680/MAX77681

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy to Use
    • GUI Drives I2C Interface
    • Fully Assembled and Tested
  • Emulates System Loading
    • On-Board Electronic Load for SIMO Buck-Boost Outputs
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Applications/Uses

  • Action Cameras, Wearable/Body Cameras
  • Hearables: Bluetooth Headphones and Earbuds
  • Low-Power Internet of Things (IoT) Gadgets
  • Wearables: Fitness, Health, and Activity Monitors

Description

The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.

Simplified Block Diagram

MAX77680EVKIT, MAX77681EVKIT: Board Photo MAX77680EVKIT, MAX77681EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .