Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX77680/MAX77681 | Aug 24, 2018 | |
User Guide | MAX77680/MAX77681 Programmer's Guide | ||
User Guide | MAX77680/MAX77681 I2C-Compatible Serial Interface Implementation Guide |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Easy to Use
- GUI Drives I2C Interface
- Fully Assembled and Tested
- Emulates System Loading
- On-Board Electronic Load for SIMO Buck-Boost Outputs
- Electronic Load has Steady-State, Transient, and Random Modes
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Low-Power Internet of Things (IoT) Gadgets
- Wearables: Fitness, Health, and Activity Monitors
Description
The MAX77680/MAX77681 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77680/MAX77681. The EV kit allows for easy evaluation of the MAX77680/MAX77681 resources, including the SIMO and I2C interface.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77680/MAX77681.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77680/MAX77681 | Aug 24, 2018 | |
User Guide | MAX77680/MAX77681 Programmer's Guide | ||
User Guide | MAX77680/MAX77681 I2C-Compatible Serial Interface Implementation Guide |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .