Top

MAX77651EVKIT

Evaluation Kit for the MAX77650/MAX77651

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy to Use
  • GUI Drives I2C Interface
  • On-Board Ammeter
  • On-Board Thermistor
  • On-Key Options
  • RGB LED Cluster
  • Assembled and Fully Tested
  • Emulates System Loading
  • On-Board Electronic Loads
  • Electronic Loads have steady-state, transient, and random modes
  • Demonstrates End-to-End Analog Multiplexer Implementation
  • On-Board ADC
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Applications/Uses

  • Bluetooth Headphones/Hearables
  • Fitness, Health, and Activity Monitors
  • Internet of Things (IoT)
  • Portable Devices

Description

The MAX77650/MAX77651 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77650/MAX77651. The EV kit allows for easy evaluation of the various MAX77650/MAX77651 features, including the SIMO buck-boost regulator, linear regulator, analog multiplexer, smart battery charger, on/off controller, and I2C interface.

The MAX77650 and MAX77651 EV kits are identical aside from the device (U1), silkscreen, and two resistive dividers at the SIMO outputs (see the MAX77650/MAX77651 EV Kit Differences section). The MAX77650/MAX77651 devices themselves have different output voltage ranges for the SIMO buck-boost regulator. Consult the device data sheet for more information.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77650/MAX77651.

Simplified Block Diagram

MAX77650EVKIT, MAX77651EVKIT: Photo MAX77650EVKIT, MAX77651EVKIT: Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.