Top

MAX77596EVKIT

Evaluation Kit for the MAX77596

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX77596 Oct 28, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates Both Fixed-Output and Adjustable-Output Versions (3.3V Version Is Preinstalled)
  • 3.5V to 24V Input Voltage Range
  • 300mA Maximum Load
  • Demonstrates 1.1µA Quiescent Current at 14V Input
  • Active-Low RESET Output Test Point
  • Simple Two-Layer Board Serves as a Reference Design
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Point-of-Load Applications
  • Portable Devices Powered from 2s, 3s, or 4s Li+ Batteries
  • USB Type-C Devices

Description

The MAX77596 evaluation kit (EV kit) demonstrates the MAX77596 synchronous step-down converter IC with integrated switches. The EV kit operates over a wide input range of 3.5V to 24V and can support loads up to 300mA. The EV kit comes standard with the 3.3V fixed output voltage version of the IC. It can be easily modified to evaluate the 5V fixed output version or the adjustable output voltage version.

The EV kit includes jumpers to enable or disable the device, as well as to select either forced-PWM mode (FPWM) or skip-mode operation. A RESETB test point is available to monitor the voltage quality of the converter’s output.

Technical Docs

Data Sheet Evaluation Kit for the MAX77596 Oct 28, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .