Top

MAX77541EVKIT

Evaluation Kit for the MAX77541 in Wafer-Level Package

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77541 in Wafer-Level Package Sep 21, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Probe sockets for high-accuracy measurements
  • Test points for all features (POK, FPWM, EN, and IRQB)
  • Default output voltage adjustable through SEL
  • I2C slave ADDR, ILIM, fSW preset by CFG
  • Connector for custom I2C host

Applications/Uses

  • Gaming Consoles and VR/AR Headsets
  • Microprocessors, FPGAs, DSPs, and ASICs
  • Network Switches and Routers
  • Single-Cell Li+ and 5VDC Systems

Description

The MAX77541 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77541 dual-phase configurable step-down regulator. The board is equipped with test points and jumpers for testing all pins on the device. Three potentiometers allow the user to adjust the SEL1/SEL2/CFG configuration pins at will. There are also probe sockets on critical nodes (VOUTx, LXx) for precise measurements. The board also comes with some spare inductors (L3-L6) for testing out efficiency/performance tradeoffs. The PCB is designed with Maxim Integrated’s recommended layout of the IC and external components. The IC sets default output voltages by way of R13 and R14, but can be changed with the potentiometers or through I2C communication. Maxim Integrated’s graphical user interface (GUI) can be used by connecting J11 to a Windows -based PC through a MAXUSB_INTERFACE# device.

Simplified Block Diagram

MAX77541EVKIT: Board Photo MAX77541EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77541 in Wafer-Level Package Sep 21, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .