Evaluation Kit for the MAX77540 in WLP Package
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX77540 in WLP Package | Sep 20, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Probe Sockets for High-Accuracy Measurements
- Test Points for all Features (POK, FPWM, EN, and IRQB)
- Default Output Voltage Adjustable through SEL
- Connector for Custom I2C Host
Applications/Uses
- 2-cell & 3-cell Li+/Li-ion Systems
- Devices Powered from USB-C Power Delivery (PD)
- DSLR, Mirrorless, and HD Video Cameras
- Embedded Microprocessors, FPGAs, or ASICs
- Skateboards/Longboards
Description
The MAX77540 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77540 dual-phase configurable step-down regulator. The board is equipped with test points and jumpers for testing all pins on the device. Two potentiometers allow the user to adjust the SEL1/SEL2 configuration pins at will. There are also probe sockets on critical nodes (VOUTx, LXx) for precise measurements. The board also comes with some spare inductors (L3-L6) for testing out efficiency/performance tradeoffs. The PCB is designed with Maxim Integrated’s recommended layout of the IC and external components. The IC sets default output voltages by way of R13 and R14 but can be changed with the potentiometers or through I2C communication. Maxim Integrated’s graphical user interface (GUI) can be used by connecting a Windows®-based PC to J11 through a MAXUSB_INTERFACE# device.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77540 in WLP Package | Sep 20, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.