Top

MAX77504WEVKIT

Evaluation Kit for the MAX77504

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77504 Dec 11, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Sense Points for High-Accuracy Measurements
  • Accessible Test Points for EN, POK, FPWM, and OUTS
  • Switching Frequency Configurable Between 500kHz to 1.5MHz Through SEL
  • FPWM and Skip Mode Configurable (Skip Mode Default)
  • UVLO Rising = 2.6V, UVLO Falling = 2.4V
  • Applications/Uses

    • 1- to 3-Cell Li+/Li-ion Battery-Powered Devices
    • Mirrorless Cameras, DSLR, and Notebook Computers
    • Portable Scanners, POS Terminals, Printers
    • Professional Radio, Handheld Computers
    • Space-Constrained Portable Electronics

    Description

    The MAX77504 evaluation kit (EV kit) provides a proven design to evaluate the MAX77504, a 3A high-efficiency buck converter. The IC is capable of 2.6V to 14V input and is output voltage configurable between 0.6V to 6V. The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be configured by changing the feedback resistor values (R3 and R4). Two GPIO pins are available to support Force PWM and EN function.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX77504 Dec 11, 2019

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.