Top

MAX77501EVKIT

Evaluation Kit for the MAX77501

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77501 Feb 23, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy to Use
    • GUI Drives SPI Interface
    • Access to the Digital Engine through Software GUI
    • Assembled and Fully Tested
  • Selectable Headers for Quick Testing of Different Output Capacitors (J7 for 330nF, J9 for 680nF, or J5 for 1µF)
  • Buffer-Configured Operational Amplifier Attached to Feedback of Converter for Measuring a Scaled-Down Version of the Output Voltage or the Output of the DAC
  • Test Points to Measure All Outputs of the Boost Converter and Charge Pumps

Applications/Uses

  • Haptic/Tactile Feedback Enabled Equipment
  • Keyboard, Mice, Remote Controls, and Peripherals
  • Smartphones, Tablets/E-readers, Game Consoles

Description

The MAX77501 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77501 piezo driver. The EV kit allows for easy evaluation of the MAX77501 and its ability to drive a large haptic signal through a ceramic piezo actuator.

The MAX77501 is a boost controller that drives the gates of a pair of low-side and high-side MOSFETs to step up an input haptic signal to a level suitable for piezo haptics. It includes all necessary external components to operate the IC. The MAX77501 takes digital input signals in one of two forms: data stored on internal RAM or fed through the internal FIFO (First-In, First-Out) system. The EV kit supports both formats of input. Windows-based GUI software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77501.

Simplified Block Diagram

MAX77501EVKIT: Board Photo MAX77501EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77501 Feb 23, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.