Top

MAX774_EVKIT

Evaluation Kit for the MAX774

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX774 Jan 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • -5.0V or Adjustable Output Voltage
  • Up to 1A Output Current
  • 5µA Max Shutdown Current
  • 100µA Max Supply Current
  • 300kHz Switching Frequency
  • 8-Pin DIP and SO Packages
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Applications
  • Data Communications
  • High-Efficiency DC-DC Converters
  • LCD Bias Generators

Description

The MAX774 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board that provides a regulated -5.0V output voltage from a +5.0V input source. It drives loads up to 1A with conversion efficiency greater than 80%.

Additional pads are provided on the board's solder side to accommodate external feedback resistors for setting different output voltages. The MAX774 EV kit can also be used to evaluate the MAX775 (-12V output) or MAX776 (-15V output).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX774 Jan 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .