Top

MAX77324EVKIT

Evaluation Kit for the MAX77324

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77324 Jun 12, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Test Point and Jumper for Enable

Applications/Uses

  • 1-Cell Battery Powered Equipment
  • Internet of Things (IoT) Devices
  • Portable/Wearables
  • Space Constrained Equipment

Description

The MAX77324 evaluation kit (EV kit) provides a proven design to evaluate a high-efficiency synchronous stepdown DC-DC converter with integrated MOSFETs that operate over a 2.5V to 4.8V input voltage range, 0.6V to 2V output voltage range, and supports up to 1.5A of load current. The device automatically transitions between PWM and SKIP modes of operation when the load condition changes.

Simplified Block Diagram

MAX77324EVKIT: Board Photo MAX77324EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77324 Jun 12, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.