Evaluation Kit for the MAX77278
Product Details
The MAX77278 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77278. The EV kit allows for easy evaluation of the various MAX77278 resources, including the linear charger, SIMO, linear regulator, analog multiplexer, IR current sink, GPIOs and I2C interface.
Windows-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77278.
Key Features
- Easy to Use
- GUI Drives I2C Interface
- On-Board Thermistor
- IR LED
- GPIO Bank with Push-Buttons
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Load for LDO
- Electronic Load has Steady-State, Transient, and Random Modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
- Internet of Things (IoT)
- Remote Controls
- Wearables
Technical Docs
Data Sheet | Evaluation Kit for the MAX77278 | Aug 17, 2018 |
Click any title below to view the detail page where available.
![]() | SIMULATION MODELS MAX77641EVKIT Schematic | Download |
![]() | SIMULATION MODELS MAX77278EVKIT Board Layout | Download |
![]() | SIMULATION MODELS MAX77278EVKIT Schematic | Download |
![]() | SIMULATION MODELS MAX77681EVKIT Bill of Materials | Download |
![]() | SIMULATION MODELS MAX77278EVKIT Bill of Materials | Download |
![]() | SIMULATION MODELS MAX77278EVKIT BOM | Download |
![]() | SIMULATION MODELS MAX77278EVKIT ODB File | Download |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy to Use
- GUI Drives I2C Interface
- On-Board Thermistor
- IR LED
- GPIO Bank with Push-Buttons
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Load for LDO
- Electronic Load has Steady-State, Transient, and Random Modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
- Internet of Things (IoT)
- Remote Controls
- Wearables
Description
The MAX77278 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77278. The EV kit allows for easy evaluation of the various MAX77278 resources, including the linear charger, SIMO, linear regulator, analog multiplexer, IR current sink, GPIOs and I2C interface.
Windows-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77278.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77278 | Aug 17, 2018 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal