Top

Evaluation Kit for the MAX761

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX761 Oct 11, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2V to 12V Input Range for 12V Output
  • 85% Efficiency for 4mA to 200mA Loads
  • 1µA Shutdown Supply Current
  • Small External Components
  • Low-Battery Detector
  • Current-Limited PFM Control Scheme
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Applications
  • Flash Memory Programming
  • High-Efficiency DC-DC Converters
  • PCMCIA Cards

Description

The MAX761 evaluation kit (EV kit) provides a 12V output for programming flash memories and powering other circuitry. From 5V inputs, it provides better than 85% efficiency for 4mA to 200mA loads. Quiescent supply current is only 300µA from a 5V input, and drops to 1µA in logic-controlled shutdown. The MAX761 comes in an 8-pin SO package and uses tiny external components; the entire circuit fits into less than 0.3in².

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX761 Oct 11, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.