Top

Evaluation Kit for the MAX747

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX747 Oct 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6.0V to 15.0V Input Voltage Range
  • Fixed 5V or Optional Adjustable Output Voltage
  • 1.25A Output Current Capability
  • Up to 95% Efficiency
  • PWM Architecture
  • External Shutdown Control
  • Fully Assembled and Tested

Applications/Uses

  • 5V to 3.3V Green PC Applications
  • Battery-Powered Applications
  • Cell Phones
  • Notebook Power Supplies
  • PDAs and Other Handheld Devices

Description

The MAX747 evaluation kit (EV kit) provides a regulated 5.0V output voltage from a 6V to 15V input. It delivers a 1.25A output current and up to 95% efficiency from a 6V supply using small, surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX747 Oct 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.