Top

Evaluation Kit for the MAX742

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX742 Aug 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ±12V or ±15V Dual Tracking Outputs
  • 15W Output Power:
    • ±12V at 625mA
    • ±15V at 500mA
  • 13mA Quiescent Supply Current
  • 100kHz or 200kHz Fixed-Frequency PWM Operation
  • All Surface-Mount Construction

Applications/Uses

  • Computer Peripherals
  • DC-DC Converter Module Replacement
  • Distributed Power Systems

Description

The MAX742 evaluation kit (EV kit) is a built and tested surface-mount printed circuit assembly intended for quick prototyping and testing purposes. This kit generates a dual regulated ±12V or ±15V output from a 5V regulated input supply. Power conversion efficiency ranges up to 90%, depending on output loading. Applications include low-noise power supplies for precision analog subsystems and distributed power.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX742 Aug 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .