Top

Evaluation Kit for the MAX731

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX731 May 01, 1992

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Load Currents Guaranteed to 200mA with No External MOSFET
  • Step-Up from a 2.0V Input
  • 170kHz High-Frequency Current-Mode PWM
  • 82% to 87% Typical Efficiencies at Full Load
  • Overcurrent and Soft-Start Protection
  • Shutdown Capability

Applications/Uses

  • +5V-Logic Supply in +3V-Logic System
  • Battery-Powered Applications
  • Cell Phones
  • DC-DC Converter Module Replacement
  • Distributed Power Systems
  • Laptop Computers
  • Portable Instrumentation

Description

The MAX731 evaluation kit (EV kit) facilitates assembly and evaluation of Maxim's MAX731 +5V step-up current-mode DC-DC converter.

The EV kit includes all needed components (unassembled) and a printed circuit board. When completed, the EV kit is a working DC-DC step-up converter with +5V output voltage at 200mA.

Typical full-load efficiencies are 82% to 87%. The MAX731 uses current-mode pulse-width modulation (PWM) to provide precise output regulation and low subharmonic noise. Typical no-load supply current is 2mA.

The MAX731 features cycle-by-cycle current limiting, overcurrent limiting, external shutdown, and programmable soft-start protection.

The EV kit components are suitable for through-hole mounting to make construction and evaluation easy. Refer to the MAX731 data sheet for detailed electrical and operating specifications.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX731 May 01, 1992

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .