Top

MAX7307EVCMAXQU

Evaluation Kit/Evaluation System for the MAX7307

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 400kHz 2-Wire Serial Interface, 5.5V Tolerant
  • 1.62V to 3.6V Operation (VDD)
  • 1.4V to 5.5V I/O Level Translation Port Supply (VLA)
  • High Output Sink Current—Up to 25mA per Port
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Applications/Uses

  • Cell Phones
  • LCD/Keypad Backlights
  • LED Status Indicators
  • System I/O Ports

Description

The MAX7307 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX7307 4-port level-translating GPIO with latching transition detection, blink, and pulse-width modulation (PWM). The MAX7307 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX7307's features.

The MAX7307 evaluation system (EV system) includes a MAX7307 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7307 EV kit.

The EV kit comes with the MAX7307ALB+ installed.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .