Top

Evaluation Kit for the MAX668, MAX669

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX668, MAX669 Aug 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +3V to VOUT Input Range (as shipped)
  • +12V or Adjustable Output Voltage
  • Output Current Up to 1A
  • N-Channel External MOSFET
  • 4µA IC Shutdown Current
  • 500kHz Switching Frequency
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX668 evaluation kit (EV kit) combines a constant-frequency, pulse-width-modulation (PWM) step-up controller with an external N-channel MOSFET and Schottky diode to provide a regulated output voltage. The EV kit accepts a +3V to VOUT input and converts it to a +12V output for currents up to 1A, with greater than 90% conversion efficiency. The EV kit operates at 500kHz, allowing the use of small external components.

The MAX668 EV kit is a fully assembled and tested surface-mount circuit board. This EV kit can also be configured for the application circuits listed in the EV Kit Application Circuit Capabilitiestable. For input voltages below 3V and down to 1.8V, replace the MAX668 with a MAX669. The MAX669 must always operate in bootstrapped mode (JU2 shunt across pins 1 and 2).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX668, MAX669 Aug 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.