Top

Evaluation Kit for the MAX629

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX629 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Output Voltage:
    • +24V Positive
    • -20V Negative
  • Battery Input Voltage:
    • +0.8V to VOUT (Positive Output)
    • +0.8V to +15V (Negative Output)
  • +2.7V to +5.5V VCC Supply Range
  • Up to 20mA Output Current
  • Internal 28V N-Channel Switch
  • 1µA (Max) IC Shutdown Current
  • Up to 300kHz Switching Frequency
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • 2-Cell and 3-Cell Battery-Powered Applications
  • High-Efficiency DC-DC Boost Converters
  • Palmtop Computers
  • Positive or Negative LCD Bias Generators
  • Varactor Tuning Diode Bias

Description

The MAX629 evaluation kit (EV kit) contains two separate switching-regulator circuits. The first circuit converts a +0.8V to VOUT battery voltage to a +24V LCD backplane bias voltage for currents up to 20mA. The second circuit converts a +0.8V to +12V battery voltage to a -20V voltage for currents up to 20mA. The MAX629 requires a +2.7V to +5.5V supply at VCC, but the inductor can be powered from as low as 0.8V. Both output voltages can be adjusted by changing the feedback-resistor values.

The MAX629 EV kit provides low quiescent current and high efficiency for maximum battery life. Operation up to 300kHz allows the use of a tiny surface-mount inductor. This EV kit is a fully assembled and tested surface-mount circuit board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX629 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .