Top

Evaluation Kit for the MAX608

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX608 Sep 01, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5V or Adjustable Output Voltage
  • 1.8V to VOUT + 0.4V Input Range
  • Up to 0.5A Output Current
  • 5µA Max Shutdown Current
  • 110µA Max Supply Current (MAX608 I.C. only)
  • Up to 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction

Applications/Uses

  • Battery-Powered Applications
  • High-Efficiency DC-DC Converters
  • Portable Communicators
  • Positive LCD-Bias Generators

Description

The MAX608 evaluation kit (EV kit) provides a regulated 5V or adjustable output voltage from an input source as low as 1.8V. It drives loads up to 0.5A with greater than 80% conversion efficiency.

This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX608 Sep 01, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .