Top

Evaluation Kit for the MAX606, MAX607

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX606, MAX607 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +5V, +12V, or Adjustable Voltage
  • Tiny Surface-Mount Design
  • 200mA Output Current
  • +3V to +5V Input Voltage Range
  • 1µA IC Shutdown Current
  • Up to 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

Description

The MAX606 evaluation kit (EV kit) provides a regulated +5V output voltage at up to 200mA while operating from a +3V to +5V input voltage. The MAX606 operates at frequencies up to 1MHz, allowing the use of small external components.

The MAX606 EV kit is a fully assembled and tested, surface-mount printed circuit board. It comes with the output voltage set to +5V, but can also be used to evaluate other output voltages between VIN and +12.5V.

The MAX606 EV kit can also be used to evaluate the MAX607, which operates at 500kHz. Simply order a free sample of the MAX607EUA along with the MAX606 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX606, MAX607 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .