Top

MAX5099EVKIT

Evaluation Kit for the MAX5099 and MAX5098A
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Load-Dump Protection Circuit Withstands Input Transients Up to 80V
  • 5.2V to 19V Input Supply Voltage Range
  • Configurable to Work from 4.5V to 5.5V Input Supply Voltage Range
  • 5V at 2A Output (Converter 1)
  • 3.3V at 1A Output (Converter 2)
  • 180° Out-of-Phase Operation Reduces Input Capacitance
  • Configurable Switching Frequency (200kHz to 2.2MHz)
  • Individual Enable Inputs and SYNC Input
  • Power-On Sequencing
  • Low-Cost Solution
  • Evaluates the MAX5099/MAX5098A in a 32-Pin (5mm x 5mm) TQFN Package
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive AM/FM Radio Power Supply
  • Automotive Instrument Cluster Display

Description

The MAX5099 evaluation kit (EV kit) is an assembled and tested PCB that contains all the components necessary to evaluate the MAX5099 IC. The MAX5099 is a dual-output, synchronous step-down DC-DC converter. The EV kit is powered from a DC supply providing 5.2V to 19V and up to 5A. The EV kit can also be reconfigured for an input range between 4.5V to 5.5V. The EV kit is designed to withstand a load-dump condition up to 80V.

The MAX5099 EV kit can deliver 5V at 2A from the first step-down DC-DC converter output and 3.3V at up to 1A from the second step-down DC-DC converter output. The MAX5099 switching frequency is set to 1.9MHz, and the two outputs switch 180° out-of-phase with respect to each other. A SYNC input facilitates external frequency synchronization of the EV kit. The 5V converter switching frequency is configurable to half that of the 3.3V converter. The EV kit includes a shutdown feature, converter power-up sequencing, and individual converter enables.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.