Product Details
Key Features
Simplified Block Diagram
Technical Docs
Data Sheet | MAX5097A Evaluation Kit | Jan 18, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 5V to 40V Input Voltage (Buck Mode)
- 4V to 40V Input Voltage (LDO Mode)
- 3.3V Output at Up to 600mA (Buck Mode)
- Low Quiescent Current 3.3V Output at Up to 100mA (LDO Mode)
- Configurable Output Voltage
- 330kHz Switching Frequency
- Capable of Synchronizing to an External Clock
- Open-Drain RESET Output PCB Pad
- Surface-Mount Components
- Fully Assembled and Tested
Applications/Uses
Description
The MAX5097A EV kit includes a current-mode DC-DC step-down regulator (Buck Mode) and a selectable low-quiescent- current LDO regulator for operation at light-load (LDO Mode). The step-down regulator provides a 3.3V output with up to 600mA output current. In LDO Mode, the MAX5097A IC provides up to 100mA output current. The EV kit circuit's step-down regulator operates at a switching frequency of 330kHz, thus allowing the use of small ceramic capacitors at the output. The MAX5097A is capable of synchronizing to an external digital clock.
The MAX5097A EV kit can be reconfigured for other output voltages by selecting appropriate external components. The EV kit circuit features soft-start, output current-limit, and an open-drain active-low reset output PCB pad.
Simplified Block Diagram
Technical Docs
Data Sheet | MAX5097A Evaluation Kit | Jan 18, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.