Top

MAX5089EVKIT

MAX5089 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX5089 Evaluation Kit Feb 28, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5.5V to 16V Input Voltage Range
  • 3.3V at 2A Buck Converter
  • 250kHz to 2.2MHz Adjustable Switching Frequency
  • Internal High-Side Switch
  • High Efficiency Up to 90% (At 300kHz)
  • SYNC Input and PGOOD Output
  • Overcurrent and Thermal Protection
  • Fully Assembled and Tested
  • Applications/Uses

    Description

    The MAX5089 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX5089 synchronous buck converter IC with an integrated high-side n-channel MOSFET. The MAX5089 EV kit is configured as a buck converter that operates over a wide 5.5V to 16V input voltage range, and provides up to 2A at the 3.3V output.

    The MAX5089 IC features a SYNC input to provide external frequency synchronization for noise-sensitive applications and a PGOOD output signal that can be used as a system reset signal during power-up. The EV kit provides PC pads to evaluate the SYNC and PGOOD features. The MAX5089 can operate over the -40°C to +125°C automotive temperature range.

    Simplified Block Diagram

    Technical Docs

    Data Sheet MAX5089 Evaluation Kit Feb 28, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.