Top

MAX5080_EVKIT

Evaluation Kit for the MAX5080, MAX5081, MAX5082, MAX5083

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 40V Input Voltage Range
  • 3.3V, 1A, 250kHz Step-Down Converter
  • Internal High-Side Switch
  • High Efficiency Up to 90%
  • Automatic PWM/PFM Mode
  • Power-On/Off Control Logic
  • Overcurrent and Thermal Protection
  • Automotive Operating Temperature Range
  • Tiny 5mm x 5mm, 16-Pin TQFN Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Automotive
    • Distributed Power
    • FireWire® Power Supplies
    • Industrial

    Description

    The MAX5080 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX5080 PWM/PFM step-down converter IC with an integrated high-side switch. The MAX5080 EV kit operates over a wide 4.5V to 40V input voltage range and provides up to 1A at the 3.3V output.

    The MAX5080 internal switching frequency is set to 250kHz. The MAX5080 normally operates as a PWM converter and automatically switches to PFM mode at light loads to improve efficiency. The MAX5080 features a SYNC input to provide external frequency synchronization for noise-sensitive applications. The EV kit features PC board pads to evaluate the SYNC and ON/OFF-bar features of the MAX5080. The MAX5080 can operate over the automotive -40°C to +125°C temperature range. The MAX5080 step-down converter is suitable for FireWire®, automotive, and point-of-load applications.

    Simplified Block Diagram

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .