Top

MAX5072EVKIT

Evaluation Kit for the MAX5072

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5072 Mar 11, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5.5V to 16V Input Supply Voltage Range
  • 4.5V to 5.5V Input Supply Voltage Range (Configurable)
  • 3.3V at 2A Output (Step-Down Converter)
  • 12V at 0.22A Output (Step-Up Converter)
  • 180° Out-of-Phase Operation Reduces Input Capacitance
  • Clock Output for Four-Phase Operation
  • Programmable Switching Frequency (200kHz to 2.2MHz)
  • Individual Enable Inputs, SYNC Input, and Manual Reset Input
  • Power-On Reset Output and Power-Fail Output
  • Low-Cost Solution
  • Fully Assembled and Tested
  • Applications/Uses

    • Point-of-Load DC-DC Converters
    • XDSL Modems
    • xDSL Routers

    Description

    The MAX5072 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX5072. The MAX5072 is a dual-output DC-DC converter. One of the outputs is configured as a step-down converter (converter 1), while converter 2 is configured as a step-up converter. The EV kit is powered from a DC supply providing 5.5V to 16V. The EV kit can be reconfigured for an input voltage range between 4.5V to 5.5V.

    The MAX5072 EV kit is capable of delivering 3.3V at 2A from the step-down converter output and 12V at up to 0.22A from the step-up converter output. The MAX5072 switching frequency is set to 2.2MHz and the two outputs switch 180° out of phase. A SYNC input facilitates external frequency synchronization. Moreover, a CLKOUT output provides a clock signal that is 90° out of phase with respect to the step-up converter, allowing four-phase operation using two MAX5072 ICs in master-slave configuration.

    The MAX5072 includes a power-good output for converter 1, a reset output, and a manual reset input. Inaddition, each output, can be shut down individually. The MAX5072 features a power-fail output, which provides a logic-low when the input voltage drops below a preprogrammed threshold.

    The MAX5072 is available in a thermally enhanced 32-pin thin QFN package.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX5072 Mar 11, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.