Top

MAX5066EVKIT

Evaluation Kit for the MAX5066

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5066 Aug 22, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5V to 16V Input Voltage Range (Design Optimized for 12V Input)
  • Output Voltages
    0.8V at 10A (Adjustable from 0.61V to 5.5V)
    1.3V at 10A (Adjustable from 0.61V to 5.5V)
  • 500kHz Switching Frequency
  • Both Outputs Can be Paralleled for Higher Current Capability (Using Mode Function)
  • Average Current-Mode Control Provides Accurate Current Limit
  • Current-Sharing Accuracy within ±5% Between Parallel Channels
  • 180° Interleaved Operation Reduces Size of Input Filter Capacitors
  • Overtemperature Shutdown
  • Excellent Line- and Load-Transient Response
  • Hiccup-Mode Overcurrent Protection
  • Can be Synchronized to an External Clock
  • Low-Profile Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Graphic Cards
    • High-End Desktop Computers
    • Networking Systems
    • Point-of-Load High-Current/High-Density
    • RAID Systems
    • Telecom DC-DC Regulators

    Description

    The MAX5066 evaluation kit (EV kit) is a two-phase, dual-output buck converter with a 5V to 16V input voltage range. The MAX5066 EV kit provides dual 0.8V and 1.3V output voltages. It delivers up to 10A output current for each output with 90% efficiency. The MAX5066 EV kit uses average current-mode control and operates at 500kHz switching frequency per phase where each phase is 180° out-of-phase with respect to the other.

    This EV kit is a fully assembled and tested circuit board. Both outputs are adjustable between 0.61V and 5.5V by changing feedback resistors R4, R5, R6, and R7. Additional features include thermal-shutdown and "hiccup-mode" short-circuit protection.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX5066 Aug 22, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .