Top

MAX5065EVKIT

Evaluation Kit for the MAX5065

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5065 Sep 28, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 10A Output Current
  • 250kHz Switching Frequency/Phase
  • Up to 85% Efficiency
  • +10V to +14V Input Voltage
  • VOUT Set to +1.3V (Adjustable from +0.6V to +3.3V)
  • Applications/Uses

    • High-End Desktop Computers
    • Large-Memory Arrays
    • Networking Systems
    • Point-of-Load High-Current/High-Density Telecom DC-DC Regulators
    • RAID Systems
    • Servers and Workstations

    Description

    The MAX5065 evaluation kit (EV kit) provides a +1.3V adjustable output voltage from a +12V input source. It delivers up to 10A of output current with a switching frequency of 250kHz per phase and achieves efficiencies up to 85%.

    The MAX5065 dual-phase, PWM controller provides high-output-current capability in a compact package with a minimum number of external components. The MAX5065 utilizes a dual-phase, average current-mode control that enables optimal use of low RDS(ON) MOSFETs, eliminating the need for external heatsinks even when delivering high output currents.

    Differential sensing enables accurate control of the output voltage, while adaptive voltage positioning provides optimum transient response. An internal regulator enables operation with input voltage ranges of +4.5V to +5.5V or +8V to +28V. The high switching frequency and dualphase operation allow the use of low-output inductor values and input capacitor values. This accommodates the use of PC-board-embedded planar magnetics achieving superior reliability, current sharing, thermal management, compact size, and low system cost.

    The MAX5065 also features a clock input (CLKIN) for synchronization to an external clock, and a clock output (CLKOUT) with programmable phase delay (relative to CLKIN/DH) for paralleling multiple phases. The MAX5065 also limits the reverse current if the bus voltage becomes higher than the regulated output voltage. This device is specifically designed to limit current sinking when multiple power-supply modules are paralleled. The MAX5065 offers an adjustable +0.6V to +3.3V output voltage.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX5065 Sep 28, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.