Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX5025, MAX5026, MAX5027, MAX5028 | Nov 19, 2003 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- +3V to +11V Input Voltage Range (MAX5026/MAX5028)
- +4.5V to +11V Input Voltage Range (MAX5025/MAX5027)
- Output Voltage:
- Adjustable Output Voltage Up to +36V (MAX5025/MAX5026)
- +30V Fixed Output Voltage (MAX5027/MAX5028)
- Low Switching Noise
- 500kHz Switching Frequency
- Less than 1mVP-P High-Frequency Output Switching Ripple at 2mA Load
- Up to 6mA Output Current with +5V Input
- 6-Pin SOT23 Package
- Surface-Mount Construction
- Fully Assembled and Tested
Applications/Uses
- Avalanche Photodiode Biasing
- LCD Power Supply
- Low-Noise Varactor Diode Biasing
- PCI Cable Modem
- Set-Top Box Tuner Power Supply
- TV Tuner Power Supply
- Voice-Over-Cable
Description
The MAX5026 EV kit is a fully assembled and tested surface-mount circuit board. With modifications, this EV kit can also be used to evaluate MAX5025/MAX5027/MAX5028. The EV kit can be used to evaluate other output voltages by changing the feedback resistors.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX5025, MAX5026, MAX5027, MAX5028 | Nov 19, 2003 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .