Top

MAX38903EVKIT#WLP

Evaluation Kit for the MAX38903C/MAX38903D
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX38903C/MAX38903D IC in a 9-ball (1.4mm x 1.4mm) WLP
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.0V Resistor Configurable Output Voltage (MAX38903C, Onboard with Output Set to 3.3V)
  • 1.2V to 5.0V Factory-Preset Output Voltage (MAX38903D, with IC Replacement)
  • Up to 1A Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Communication Systems, Test Equipment, Medical Equipment
  • High-End Audio Systems
  • High-Resolution Data Acquisition Systems

Description

The MAX38903 wafer-level package (WLP) evaluation kit (EV kit) evaluates the MAX38903C/MAX38903D IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides an output voltage range from 0.6V to 5.0V, and delivers up to 1A of current. The EV kit comes with the MAX38903CANL+ installed.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.