Top

MAX38888EVKIT

Evaluation Kit for the MAX38888

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38888 Aug 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.99V to 3.36V System Output Voltage Range
  • 1.42V to 2.71V Super Cap Voltage Range
  • 2.5A Peak Discharge Current
  • Resistor Adjustable Voltage and Current Thresholds
  • Proven 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assemble and Tested

Applications/Uses

  • Handheld Industrial Equipment
  • Portable Computers
  • Portable Devices with a Removable Battery

Description

The MAX38888 evaluation kit (EV kit) evaluates the MAX38888 IC. The MAX38888 is a super cap backup regulator designed to transfer power between a super cap and a system supply rail. When the main battery is present and above the minimum system supply voltage, the regulator charges the super cap at up to a 500mA rate. Once the super cap is charged, the circuit draws only 2.5μA of current while it maintains the super cap in its ready state. When the main battery is removed, the regulator prevents the system from dropping below the minimum operating voltage, discharging the super cap at up to a 2.5A rate. The MAX38888 is externally programmable for minimum and maximum super cap voltage, minimum system voltage, and maximum charge and discharge currents. The internal DC/DC converter requires only a 1μH inductor.

Simplified Block Diagram

MAX38888EVKIT: Board Photo MAX38888EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX38888 Aug 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.