Evaluation Kit for the MAX38803
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX38803 | Oct 19, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% at Full Load
- Up to 96% Light Load Efficiency at 1A with DCM Enabled
- Inductor Valley Current Limit is Configured to 16A (R_SEL = R1 = 6.04kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
Applications/Uses
- DDR memory – VDDQ, VPP and VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Point-of-Load (POL) applications
- Servers/uServers
Description
The MAX38803 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX38803 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate, and reliable power delivery solution for low-output voltage applications. The MAX38803 has different programmability options to enable a wide range of configurations.
The EV kit consists of a fully-assembled and tested Printed Circuit Board (PCB) implementation of the MAX38803. Jumpers, test points, and input/output connectors are included for flexibility and ease-of-use. Refer to the data sheet for ordering information and more details.
Technical Docs
Data Sheet | Evaluation Kit for the MAX38803 | Oct 19, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .