Evaluation Kit for the MAX38802
Product Details
The MAX38802 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX38802 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate, and reliable power-delivery solution for low-output voltage applications. The MAX38802 has different programmability options to enable a wide range of configurations.
The EV kit consists of a fully-assembled and tested Printed Circuit Board (PCB) implementation of the MAX38802. Jumpers, test points, and input/output connectors are included for flexibility and ease-of-use. Refer to the data sheet for ordering information and more details.
Key Features
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% at Full Load
- Up to 96% Light-Load Efficiency at 1A with DCM Enabled
- Inductor Valley Current Limit is Configured to 16A (R_SEL = R1 = 6.04kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
Applications/Uses
- DDR memory – VDDQ, VPP and VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Point-of-Load (POL) applications
- Servers/uServers
Technical Docs
Data Sheet | Evaluation Kit for the MAX38802 | Oct 19, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% at Full Load
- Up to 96% Light-Load Efficiency at 1A with DCM Enabled
- Inductor Valley Current Limit is Configured to 16A (R_SEL = R1 = 6.04kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
Applications/Uses
- DDR memory – VDDQ, VPP and VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Point-of-Load (POL) applications
- Servers/uServers
Description
The MAX38802 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX38802 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate, and reliable power-delivery solution for low-output voltage applications. The MAX38802 has different programmability options to enable a wide range of configurations.
The EV kit consists of a fully-assembled and tested Printed Circuit Board (PCB) implementation of the MAX38802. Jumpers, test points, and input/output connectors are included for flexibility and ease-of-use. Refer to the data sheet for ordering information and more details.
Technical Docs
Data Sheet | Evaluation Kit for the MAX38802 | Oct 19, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal