Evaluation Kit for the MAX38800
Product Details
The MAX38800 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX38800 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate and reliable power delivery solution for low-output voltage applications. The MAX38800 has different programmability options to enable a wide range of configurations.
The EV kit consists of a fully-assembled and tested Printed Circuit Board (PCB) implementation of the MAX38800. Jumpers, test points, and input/output connectors are included for flexibility and ease-of-use. Refer to the data sheet for ordering information and more details.
Key Features
- High-Efficiency Solution
- Up to 96% Peak
- Up to 95.5% Full-Load
- Up to 94% Light-Load Efficiency at 1A with DCM Enabled
- Inductor valley current limit is Configured to 7.5A (R_SEL = R1 = 2.67kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 19-Bump WLCSP (2.2mm x 2.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
Applications/Uses
- DDR Memory—VDDQ and VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Point-of-Load (POL) applications
- Servers/μServers
Technical Docs
Data Sheet | Evaluation Kit for the MAX38800 | Jul 11, 2018 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- High-Efficiency Solution
- Up to 96% Peak
- Up to 95.5% Full-Load
- Up to 94% Light-Load Efficiency at 1A with DCM Enabled
- Inductor valley current limit is Configured to 7.5A (R_SEL = R1 = 2.67kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 19-Bump WLCSP (2.2mm x 2.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
Applications/Uses
- DDR Memory—VDDQ and VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Point-of-Load (POL) applications
- Servers/μServers
Description
The MAX38800 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX38800 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate and reliable power delivery solution for low-output voltage applications. The MAX38800 has different programmability options to enable a wide range of configurations.
The EV kit consists of a fully-assembled and tested Printed Circuit Board (PCB) implementation of the MAX38800. Jumpers, test points, and input/output connectors are included for flexibility and ease-of-use. Refer to the data sheet for ordering information and more details.
Technical Docs
Data Sheet | Evaluation Kit for the MAX38800 | Jul 11, 2018 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal