Top

MAX38641AEVK#UDFN

Evaluation Kit for the MAX38641 A in μDFN

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38641 A in μDFN Oct 07, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38641A in a 6-pin µDFN
  • 1.8V to 5.5V Input Range
  • 1.0V to 3.3V Configurable Output Voltage
  • Up to 350mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assemble and Tested

Applications/Uses

  • Portable Space-Constrained Consumer Products
  • Single Li-ion and Coin Cell Battery Products
  • Wearable devices, Ultra-Low-Power IoT, NB IoT, and BLE
  • Wired, Wireless, Industrial Products

Description

The MAX38641A evaluation kit (EV kit) evaluates the MAX38641A, an ultra-low quiescent current step-down DC-DC converter in the µDFN package. The EV kit operates over an input range of 1.8V to 5.5V, and provides resistorconfigurable output voltages from 1.0V to 3.3V. The EV kit delivers up to 350mA of current depending on the input voltage to the output voltage ratio.

The EV kit comes with the MAX38641AELT+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38641 A in μDFN Oct 07, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .