Top

MAX38640AEVK-UDFN

Evaluation Kit for the MAX38640 A in μDFN

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38640 A in μDFN Aug 15, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38640A IC in a 6-pin µDFN
  • 1.8V to 5.5V Input Range
  • 1.0V to 3.3V Configurable Output Voltage
  • Up to 175mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assemble and Tested

Applications/Uses

  • Portable Space-Constrained Consumer Products
  • Single Li-ion and Coin Cell Battery Products
  • Wearable devices, Ultra-Low-Power IoT, NB IoT, and BLE
  • Wired, Wireless, Industrial Products

Description

The MAX38640A evaluation kit (EV kit) evaluates the MAX38640A, an ultra-low quiescent current step-down DC-DC converter in theµDFN package. The EV kit operates over an input rangeof 1.8V to 5.5V, and provides resistor-configurable output voltages from 1.0V to 3.3V. The EV kit delivers up to 175mA of current depending on the input voltage to the output voltage ratio.

The EV kit comes with the MAX38640AELT+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38640 A in μDFN Aug 15, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .