Top

Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

Extends Battery life - 330nA Quiescent Current, 5nA Shutdown Current and 96% Peak Efficiency

Product Details

Key Features

Parametric specs for Step-Down Switching Regulators
VIN (V) (min) 1.8
VIN (V) (max) 5.5
VOUT1 (V) (min) 0.7
VOUT1 (V) (max) 5.5
IOUT1 (A) (max) 0.175
Switch Type Internal
Preset VOUT (V) 0.5V to 5V
Output Adjust. Method Resistor
Synchronous Switching? Yes
IQ (mA) (typ) 0.00033
# DC-DC Outputs 1
Design Tools EE-Sim
Package/Pins THIN WLP/6
UDFN-CU/6
Budgetary
Price (See Notes)
0.83
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Parameters

Parametric specs for Step-Down Switching Regulators
VIN (V) (min) 1.8
VIN (V) (max) 5.5
VOUT1 (V) (min) 0.7
VOUT1 (V) (max) 5.5
IOUT1 (A) (max) 0.175
Switch Type Internal
Preset VOUT (V) 0.5V to 5V
Output Adjust. Method Resistor
Synchronous Switching? Yes
IQ (mA) (typ) 0.00033
# DC-DC Outputs 1
Design Tools generateDesignEESIMUrl('https://maxim.transim.com/pwm2/designreq/Index?partId=9871', '')
Package/Pins THIN WLP/6
UDFN-CU/6
Budgetary
Price (See Notes)
0.83

Key Features

  • Extends Battery Life
    • 330nA Ultra-Low Quiescent Supply Current
    • 5nA Shutdown Current
    • 96% Peak Efficiency and Over 88% at 10μA
  • Easy to Use – Addresses Popular Operation
    • 1.8V to 5.5V Input Range
    • Preprogrammed VOUT from 0.5V to 5V
    • Single Resistor Adjustable VOUT from 0.7V to 3.3V
    • ±1.75% Output Voltage Accuracy
    • Up to 175mA/350mA/700mA Load Current
  • Protects System in Multiple Use Cases
    • Reverse-Current Blocking in Shutdown
    • Optional Active Discharge Feature
  • Reduces Size and Increases Reliability
    • -40°C to +85°C Temperature Range
    • 2mm x 2mm 6-pin µDFN Package
    • 1.42mm x 0.89mm, 0.4mm Pitch 6-pin (2 x 3) WLP

Applications/Uses

  • Portable Space-Constrained Consumer Products
  • Single Li-ion and Coin Cell Battery Products
  • Wearable devices, Ultra-Low-Power IoT, NB IoT, and BLE
  • Wired, Wireless, Industrial Products

Description

The MAX3864xA/B are nanoPower family of ultra-low 330nA quiescent current buck (step-down) DC-DC converters operating from 1.8V to 5.5V input voltage and supporting load currents of up to 175mA, 350mA, 700mA with peak efficiencies of 96%. While in shutdown, there is only 5nA of shutdown current. The devices offer ultra-low quiescent current, small total solution size, and high efficiency throughout the load range. The MAX3864xA/B are ideal for battery applications where long battery life is a must.

The MAX3864xA/B family utilizes a unique control scheme that allows ultra-low quiescent current and high efficiency over a wide output current range. MAX38642 excludes active discharge resistor in shutdown which allows the output to be regulated or held high by another source or by the charged output capacitor.

The MAX3864xA/B devices are offered in a space-saving 1.42mm x 0.89mm 6-pin wafer-level package (WLP) (2 x 3 bumps, 0.4mm pitch), as well as a 2mm x 2mm, 6-pin µDFN package. All parts are specified from -40°C to +85°C.

Also see: nanoPower Technology ›

Design Solution: Make Your Small Asset Tracker Last Longer ›

Simplified Block Diagram

MAX38640A, MAX38640B, MAX38641A, MAX38641B, MAX38642A, MAX38642B, MAX38643A, MAX38643B: Typical Operating Circuit9 MAX38640A, MAX38640B, MAX38641A, MAX38641B, MAX38642A, MAX38642B, MAX38643A, MAX38643B: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.