Top

MAX25431EVKIT

Evaluation Kit for the MAX25431

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25431 Aug 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 36V Input Supply Range
  • Delivers Up to 16A Input Current
  • Enable Input
  • Frequency Synchronization Output
  • Voltage-Monitoring PGOOD Output
  • BIAS Voltage-Monitoring Test Point
  • Fully Assembled and Tested
  • Proven PCB Layout

Applications/Uses

  • Dedicated Charging Modules
  • Head-unit, radio, navigation, rear-seat entertainment modules
  • USB hubs, multi-media box, breakout-boxes

Description

The MAX25431 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25431 current- mode buck-boost controller IC. The EV kit is designed to deliver up to 16A (max) input current with input voltages from 6V to 36V. The voltage quality can be monitored by observing the PGOOD signal.

The IC offers a 3V to 25V OUT programmable range. Switching frequency is adjustable from 220kHz to 2.2MHz, which allows for small external components, reduced output ripple, and guarantees no AM interference. The IC comes with a spread-spectrum frequency-modulation option designed to minimize EMI-radiated emissions and a SYNCOUT function that outputs 180° out-of-phase clock.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25431 Aug 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.