Top

MAX25263EVKIT

Evaluation Kit for the MAX25262/MAX25263

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25262/MAX25263 Mar 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Supply Range from 3.5V to 65V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 1V to 20V
  • 2A/3A Output-Current Capability
  • Frequency - Synchronization Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive ADAS and other safety critical applications
  • Automotive High Power Sensor Fusion
  • Automotive Infotainment Systems
  • Distributed DC Power Systems
  • Double battery automotive systems
  • Navigation and Radio Head U

Description

The MAX25262/MAX25263 evaluation kits (EV kits) come fully assembled and tested. The EV kits demonstrate the MAX25262/MAX25263 synchronous buck converters. The EV kits operate over a wide 3.5V to 65V input range. The MAX25262EVKIT is populated with the MAX25262AFOA/ VY+, and the MAX25263EVKIT is populated with the MAX25263AFOC/VY+. The EV kit output voltage is fixed and easily configured with minimum component changes. Other converters in the family can be tested on the same EV kit; however, changing the IC or the output voltage may also require changing other components. Consult the IC data sheet for guidance on selecting the proper ICs and external components. Output voltage quality can be monitored by observing the PGOOD signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25262/MAX25263 Mar 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.