Top

MAX25223EVKIT

Evaluation Kit for the MAX25223

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25223 Jan 13, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage
  • Delivers up to 3.5A Output Current
  • Frequency Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output with Overvoltage Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • High Voltage DC-DC Converters
  • Industrial

Description

The MAX25223 evaluation kit (EV kit) provides a proven design to evaluate the MAX25223 2.1MHz/400kHz highvoltage mini-buck converter in a 20-pin side-wettable TQFN (SW-TQFN) package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The MAX25223 EV kit comes with the MAX25223ATPA/VY+ installed (5V, 2.1MHz) and can be used to evaluate any MAX25223 variant with minimal component changes.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25223 Jan 13, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.