Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25206/MAX25208 | Apr 01, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- +3.5V to +60V (MAX25206) and +70V (MAX25208) Input Supply Range
- Output Voltage: 5V or 3.3V Fixed or Adjustable between 0.7V to 20V
- Delivers up to 20A Output Current
- Frequency Synchronization Input
- Frequency Synchronization Output
- Spread-Spectrum Control
- Enable Input
- Voltage-Monitoring PGOOD Output
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- 24V Truck systems, Infotainment Systems, 48V systems
Description
The MAX25206 evaluation kit (EV kit) provides a proven design to evaluate the MAX25206/8 automotive 2.2MHz synchronous step-down controllers with 7µA IQ. The EV kit PCB comes with a MAX25206 IC installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and is easily configured with minimum component changes. The default EV kit is designed to deliver up to 7A with input voltages from +3.5V to +60V (MAX25206) and +70V (MAX25208), but can be configured to deliver up to 20A. Output voltage quality can be monitored by observing the PGOOD signal.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25206/MAX25208 | Apr 01, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.