Evaluation Kit for the MAX25203
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25203 | Sep 20, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Meets Stringent OEM Module Power Consumption and Performance Specifications
- ±1.5% Output-Voltage Accuracy at FB
- Output Voltage Adjustable Between 12V and 65V
- 5µA Shutdown Supply Current
- High Efficiency and Current Sharing
- Preset Gate Drive Voltage for External MOSFETs from 5.5V to 10V Allows User to Optimize External MOSFETs
- Current Sharing Accuracy is ±5% Between 2 Phases to Improve System Efficiency
- EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
- Spread-Spectrum Option
- Frequency-Synchronization Input
- Resistor-Programmable Frequency Between 200kHz and 2.2MHz
- Integration and Thermally Enhanced Packages Save Board Space and Cost
- Current-Mode Controllers with Forced-Continuous and Skip Modes
- Side Wettable 32-Pin TQFN-EP Package
- Protection Features and I2C diagnostics for Improved System Reliability
- Supply Undervoltage Lockout
- Die Temperature Monitoring via I2C
- Short Circuit Protection with True Shutdown
- Individual Phase Current Monitoring via I2C
Applications/Uses
- Automotive Audio Amplifier
- Infotainment Systems
Description
The MAX25203 evaluation kit (EV kit) is a fully assembled and tested board for evaluating the MAX25203 dualphase automotive synchronous boost controller. The MAX25203 enables infotainment systems to stay in regulation during cold crank or start-stop operation all the way down to battery input of 1.8V. It can also be used to generate backlight voltage and class D audio amplifier voltages. This device can start with an input voltage supply from 4.5V to 42V and can operate down to 1.8V after start-up and has a low 5µA shutdown supply current.
The MAX25203 features a power-OK monitor, overvoltage and undervoltage lockout. Protection features include cycle-by-cycle current limit and thermal shutdown. It is specified for operation over the -40°C to +125°C automotive temperature range.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25203 | Sep 20, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .