Top

MAX25202EVKIT

Evaluation Kit for the MAX25202

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25202 Nov 23, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 36V Input Supply Range
  • Input Voltage Range Extended Down to 2V after Initial Startup
  • Boost Output Voltages Adjustable between 4.5V and 60V via External Resistors
  • Boost Fixed Output Voltage Available with Minor Component Changes
  • ±2% Output Voltage Accuracy
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cluster Systems
  • E-call
  • Infotainment Systems

Description

The MAX25202 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25202 400kHz, 36V boost controller. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The standard EV kit comes with the installed MAX25202 (24V, 400kHz) and can also be used to evaluate other MAX25202 variants with minimal component changes shown in the MAX25202 EV Kit Bill of Materials.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25202 Nov 23, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .