Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25200/MAX25201 | Nov 10, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 4.5V to 42V Input Supply Range
- Input Voltage Range Extended down to 2V after Initial Startup
- Boost Output Voltages Adjustable Between 4.5V and 60V via External Resistors
- Boost Fixed Output Voltage Available with Minor Component Changes
- ±2% Output Voltage Accuracy
- Frequency-Synchronization Input
- Enable Input
- Voltage-Monitoring PGOOD Output
- Jumpers and Test Points on Key Nodes for Simplified Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- ADAS
- Body/Lighting
- Infotainment
- Telematics
Description
The MAX25201 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25201 400kHz, 36V boost controller. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.
The standard EV kit comes with the installed MAX25201 (24V, 400kHz) and can also be used to evaluate other MAX25201 variants with minimal component changes shown in the MAX25201 EV Kit Bill of Materials.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25200/MAX25201 | Nov 10, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.