Top

MAX20808EVKIT

Evaluation Kit for the MAX20808

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20808 Sep 28, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • High Efficiency and Power Density
  • Low Component Count
  • Dual-Output or Single-Output Dual-Phase Operation
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Communications Equipment
  • I/O Pins of an FPGA/DSP/MCU
  • Memory VDDQ
  • Networking Equipment
  • Point-of-Load Voltage Regulators
  • Servers and Storage Equipment
  • μP Chipsets

Description

The MAX20808 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20808, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 4A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 8A load current. Refer to the MAX20808 IC data sheet for more information.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20808. Jumper pins, test points, and input/output connectors are included for flex-ibility and convenience in a wide range of applications.

Simplified Block Diagram

MAX20808EVKIT: Board Photo MAX20808EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20808 Sep 28, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.