Top

MAX20801CEVKIT

Evaluation Kit for the MAX20800, MAX20801

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20800, MAX20801 May 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Performs MPPT on three sets of 20–24 Series-Connected PV Cells
  • Fast MPPT Reacts Quickly to Changing Conditions
  • Small 3,800mm2 Solution Size
  • Integrated Voltage-Limiting Clamps Output Voltage
  • Integrated Current-Limiting Clamps Output Current
  • Active Bypass Function Eliminates Hot Spots
  • Supports Flash and EL Testing
  • Peak 99.1%, CEC 98.7%, and Euro 98.3% Efficiency
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX2080XXEVKIT# family of evaluation kits (EV kits) serve as a reference platform for evaluating the MAX20800 and MAX20801 maximum power point tracking (MPPT) ICs. These single-chip, integrated switching regulators provide an extremely compact, low cost, highly efficient, fast, accurate and reliable power delivery solution for photovoltaic (PV) modules. Refer to the MAX20800 and MAX20801 IC data sheets for more information.

The EV kit comprises a fully-assembled and tested PCB implementation of the MAX20800. Input and output connectors for three photovoltaic cell strings are included for flexibility and ease-of-use with standard 60 or 72-cell crystalline PV modules.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20800, MAX20801 May 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .